IESNA:LM-63-2002
[TEST]P1383877
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-827-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 2700K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9951.8
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1901.7 2141.5 2294.9 2289.3 2116.4 1960.2 1940.7 2030.0 2169.4 2370.1 2537.4 2727.1 2902.7 3097.9 3256.9 3379.5 3521.8 3647.2 
3711.4 3750.4 3781.1 3691.8 3374.0 2400.8 998.2 649.7 580.0 515.9 440.6 306.7 181.2 131.1 41.8 22.3 11.2 0.0 0.0 
1901.7 2110.8 2286.5 2283.7 2099.7 1960.2 1926.8 2013.2 2169.4 2345.0 2545.8 2718.7 2902.7 3100.7 3262.4 3387.9 3521.8 3655.6 
3728.1 3769.9 3809.0 3719.7 3393.5 2520.7 1084.7 658.1 591.1 529.8 446.1 323.5 189.6 139.4 47.4 22.3 11.2 0.0 0.0 
1901.7 2110.8 2283.7 2294.9 2138.7 1979.8 1932.4 1999.3 2133.1 2322.7 2520.7 2696.4 2874.8 3044.9 3248.5 3360.0 3521.8 3669.5 
3778.3 3836.8 3884.2 3861.9 3591.5 2872.1 1424.9 691.5 607.9 560.5 501.9 423.8 242.6 175.7 108.7 66.9 27.9 2.8 0.0 
1901.7 2096.9 2261.4 2322.7 2200.1 2035.5 1957.5 1988.1 2088.5 2253.0 2434.3 2609.9 2777.3 2941.8 3137.0 3309.8 3446.5 3611.0 
3753.2 3867.5 3942.8 4048.8 3967.9 3468.8 2476.1 1062.4 660.9 566.0 507.5 446.1 303.9 237.0 158.9 83.7 33.5 2.8 0.0 
1901.7 2082.9 2239.1 2342.3 2289.3 2147.1 2035.5 1999.3 2052.3 2163.8 2308.8 2465.0 2629.5 2791.2 2939.0 3125.8 3309.8 3485.5 
3658.4 3828.5 3979.1 4079.4 4199.3 4051.6 3505.0 2225.1 819.8 457.3 359.7 287.2 223.1 142.2 103.2 64.1 25.1 2.8 0.0 
1901.7 2057.8 2202.8 2328.3 2381.3 2311.6 2197.3 2105.2 2071.8 2122.0 2216.8 2333.9 2487.3 2629.5 2777.3 2919.5 3075.6 3298.7 
3477.1 3613.8 3728.1 3901.0 4101.7 4389.0 4428.0 3884.2 2621.1 964.8 379.2 245.4 172.9 117.1 75.3 47.4 22.3 5.6 0.0 
1901.7 2027.2 2163.8 2294.9 2395.2 2439.9 2412.0 2325.5 2255.8 2225.1 2250.2 2320.0 2423.1 2554.2 2690.8 2835.8 2983.6 3164.8 
3357.2 3538.5 3716.9 3903.8 4157.5 4564.6 5125.1 5339.8 4614.8 3100.7 1561.5 568.8 256.5 158.9 97.6 55.8 27.9 11.2 0.0 
1901.7 1993.7 2099.7 2216.8 2320.0 2414.8 2487.3 2548.6 2587.6 2629.5 2646.2 2679.7 2735.4 2819.1 2950.1 3111.9 3312.6 3538.5 
3758.8 4020.9 4288.6 4578.6 4955.0 5370.5 6053.6 7021.2 7347.4 6867.8 5961.6 4338.8 2668.5 1394.2 471.2 195.2 69.7 
19.5 0.0 
1901.7 1965.8 2041.1 2124.8 2202.8 2280.9 2353.4 2439.9 2543.0 2685.2 2847.0 3033.8 3220.6 3452.0 3722.5 4048.8 4400.1 
4793.3 5225.5 5638.2 6050.8 6469.1 6926.4 7459.0 8064.1 8917.3 9611.6 10333.8 10601.5 9854.2 8479.5 5889.1 
2975.2 953.6 100.4 25.1 0.0 
1901.7 1951.9 2021.6 2091.3 2163.8 2233.5 2289.3 2370.1 2467.7 2593.2 2754.9 2936.2 3131.4 3385.1 3683.5 4073.9 4478.2 4968.9 
5443.0 5939.3 6405.0 6879.0 7350.2 7866.1 8451.7 9132.0 9597.7 10484.4 11064.4 10623.8 9201.7 5919.8 2807.9 
610.7 92.0 25.1 0.0 
1901.7 1929.6 1971.4 2016.0 2057.8 2094.1 2127.6 2172.2 2239.1 2331.1 2445.4 2579.3 2729.8 2933.4 3203.9 3555.2 3945.6 4428.0 
4946.6 5479.2 5964.4 6413.3 6842.7 7277.7 7771.3 8041.8 7888.4 8306.7 8842.0 8808.6 7838.2 4425.2 1352.4 214.7 
61.3 27.9 0.0 
1901.7 1904.5 1924.0 1954.7 1971.4 1985.3 1993.7 2013.2 2046.7 2102.5 2177.7 2272.6 2375.7 2520.7 2715.9 2969.7 3254.1 3616.6 
4034.8 4458.7 4857.4 5214.3 5554.5 5897.5 6179.1 6198.6 5866.8 5942.1 5986.7 5596.3 4935.5 2983.6 923.0 128.3 
44.6 25.1 0.0 
1901.7 1882.2 1879.4 1882.2 1885.0 1871.0 1854.3 1834.8 1837.6 1848.7 1876.6 1907.3 1943.5 2002.1 2077.4 2180.5 2303.2 2434.3 2623.9 
2824.7 3025.4 3212.2 3393.5 3560.8 3664.0 3558.0 3189.9 2894.4 2278.1 1410.9 842.1 443.4 156.2 55.8 30.7 22.3 0.0 
1901.7 1848.7 1804.1 1759.5 1700.9 1634.0 1550.4 1463.9 1374.7 1260.4 1143.2 998.2 825.4 669.2 549.3 474.0 437.8 409.9 393.2 
376.4 365.3 359.7 351.3 329.0 295.6 245.4 195.2 150.6 119.9 97.6 75.3 58.6 44.6 33.5 22.3 16.7 0.0 
1901.7 1809.7 1717.7 1617.3 1503.0 1360.7 1196.2 992.7 769.6 577.2 446.1 384.8 354.1 329.0 312.3 301.1 292.8 281.6 270.5 256.5 
239.8 225.9 209.1 192.4 172.9 153.4 128.3 108.7 89.2 75.3 58.6 44.6 30.7 25.1 16.7 11.2 0.0 
1901.7 1781.8 1642.4 1480.6 1299.4 1070.7 811.4 563.3 437.8 384.8 354.1 326.2 301.1 281.6 267.7 253.7 242.6 228.6 214.7 206.3 198.0 
189.6 181.2 164.5 145.0 128.3 114.3 100.4 83.7 64.1 44.6 30.7 22.3 16.7 11.2 8.4 0.0 
1901.7 1742.8 1553.1 1346.8 1093.1 775.2 524.2 418.3 382.0 348.6 315.1 287.2 264.9 248.2 234.2 225.9 211.9 200.8 186.8 175.7 164.5 156.2 
145.0 136.6 125.5 114.3 100.4 80.9 64.1 44.6 33.5 25.1 19.5 11.2 8.4 5.6 0.0 
1901.7 1709.3 1480.6 1213.0 892.3 574.4 426.6 382.0 354.1 323.5 290.0 262.1 242.6 225.9 214.7 200.8 189.6 175.7 164.5 156.2 145.0 139.4 
131.1 122.7 114.3 103.2 86.4 69.7 55.8 44.6 33.5 22.3 13.9 8.4 5.6 5.6 0.0 
1901.7 1695.4 1424.9 1109.8 738.9 474.0 398.7 368.1 340.2 306.7 276.1 253.7 234.2 217.5 203.6 192.4 178.5 167.3 153.4 142.2 133.8 125.5 117.1 
108.7 100.4 89.2 75.3 61.3 53.0 41.8 30.7 19.5 8.4 5.6 2.8 2.8 0.0 
1901.7 1670.3 1385.8 1051.2 658.1 432.2 387.6 359.7 329.0 301.1 273.3 251.0 234.2 220.3 206.3 192.4 178.5 164.5 150.6 139.4 128.3 117.1 108.7 
100.4 89.2 75.3 61.3 50.2 41.8 33.5 22.3 13.9 5.6 2.8 2.8 0.0 0.0 
1901.7 1664.7 1369.1 995.5 610.7 426.6 384.8 356.9 329.0 303.9 276.1 256.5 242.6 228.6 209.1 195.2 184.0 170.1 153.4 139.4 128.3 117.1 106.0 
94.8 80.9 64.1 50.2 41.8 33.5 25.1 16.7 11.2 5.6 2.8 0.0 0.0 0.0 
1901.7 1659.1 1360.7 998.2 599.5 423.8 384.8 356.9 329.0 303.9 276.1 256.5 242.6 228.6 211.9 195.2 184.0 170.1 156.2 139.4 128.3 117.1 106.0 
94.8 80.9 64.1 47.4 41.8 33.5 22.3 16.7 8.4 2.8 2.8 0.0 0.0 0.0 
